5G NR

PUCCH Test Config Update for 38.141 (v17.9.0 2023-5)

According to 3GPP Specification 38.141-2 (v17.9.0 2023-5) Chapter 8.3, the following PUCCH test configurations are added.

8.3.7 ACK missed detection for interlaced PUCCH format 0

8.3.8.1 NACK to ACK detection for interlaced PUCCH format 1

8.3.8.2 ACK missed detection for interlaced PUCCH format 1

8.3.9 UCI BLER performance for interlaced PUCCH format 2

8.3.10 ACK missed detection for interlaced PUCCH format 3

8.3.11 ACK missed detection for sub-slot based Repetition PUCCH format 0

8.3.12.1 NACK to ACK detection for DMRS Bundling PUCCH format 1

8.3.12.2 ACK missed detection for DMRS Bundling PUCCH format 1

8.3.13 UCI BLER performance for DMRS Bundling PUCCH format 3

The detailed parameters for each type are listed in tables below. Note that the yellow blank cells indicate the parameter is not included for the corresponding type.

Type

Number of information bits

Number of PRBs

Number of Symbols

First symbol

Group and Sequence hopping

Hopping ID

Initial cyclic shift

Number of interlaces

 

Interlace index

 

Number of slots for PUCCH repetition

 

8.3.7

1

 

1

13

neither

0

0

1

0(Note1)

 

8.3.8.1

2

 

14

0

neither

0

0

1

0(Note1)

 

8.3.8.2

2

 

14

0

neither

0

0

1

0(Note1)

 

8.3.9

22

 

1

13

 

 

 

1

0(Note1)

 

8.3.10

4

 

4

0

neither

0

0

1

0(Note2)

 

8.3.11

1

1

2

 

neither

0

0

 

 

 

8.3.12.1

2

1

14

0

 

0

0

 

 

Note3

8.3.12.2

2

1

14

0

 

0

0

 

 

Note3

8.3.13

16

1

14

0

 

 

 

 

 

Note3

Note 1: 0 - for 15 kHz RBs 0, 10, 20,…,100; for 30 kHz RBs 0, 5, 10,…,50.

Note 2: 0 - for 15 kHz RBs 0, 10, 20,…,90; for 30 kHz RBs 0, 5, 10,…,45.

Note 3: 2 - For TDD; 8 - For FDD.

Type

Intra-slot frequency hopping

Inter-slot frequency hopping

Modulation order

 

Index of orthogonal cover code

Length of the orthogonal cover code

Number of PUCCH sub-slot based repetitions

Number of Sub-slot symbols

DMRS sequence generation

8.3.7

N/A

 

 

 

 

 

 

 

8.3.8.1

N/A

 

 

0

 

 

 

 

8.3.8.2

N/A

 

 

0

 

 

 

 

8.3.9

N/A

 

QPSK

 

Not configured

 

 

N_ID_0 = 0

8.3.10

 

 

QPSK

Not configured

Not configured

 

 

 

8.3.11

Disabled

Enable

 

 

 

2

7

 

8.3.12.1

Disabled

Disabled

 

0

 

 

 

 

8.3.12.2

Disabled

Disabled

 

0

 

 

 

 

8.3.13

Disabled

 

QPSK

 

 

 

 

 

Type

First symbol of sub-slot

First PRB prior to frequency hopping

First PRB after frequency hopping

8.3.11

5

0

The largest PRB index – (Number of PRBs – 1)

PUCCH Test Configuration